Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
System accessories
Base
Base
Sliding panel - depth 150 mm
Rittal
System accessories
Base
Base
Sliding panel - depth 150 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5001.239
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Model No. SZ
BEST
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
Designation 3
BEZ3
Depth
T [mm]
Packs of
VE
Weight
GEW [kg]
CNSECLASS70
CNSECLASS80
CNSETIM80
CNSETIM90
CNSECLASS60
UNSPSC
1
2
5001.239
PDF Catalog
Sliding panel Base
solid for TS IT
for enclosure width 600 mm
150
1
0,96
27-18-92-61
27-18-92-61
EC002620
EC002620
27-18-92-61
31-26-15-02
5001.240
PDF Catalog
Sliding panel Base
solid for TS IT
for enclosure width 800 mm
150
1
1,36
27-18-92-61
27-18-92-61
EC002620
EC002620
27-18-92-61
31-26-15-02
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Rittal
- Sliding panel
Order number
5001.239
Shorttext
depth 150 mm
Latest change
28.04.2025 21:16:02
Unit
Keywords
Depth
Sliding panel
base
system accessories
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-28-11 Component for installation (electrical cabinet)
ECLASS 9.1
27-18-92-61 Component for installation (electrical cabinet)
ECLASS 5.1
27-18-92-40 Floor panel (switchgear cabinet)
ETIM 10.0
EC002620 Components for installation (enclosure/cabinet)